??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1212020
DESCSHORT
Short Description
Torque screwdriver
DESCLONG
Long Description
Torque screwdriver, black
MANUTYPEDESC
Manufacturer Type Description
TSD 20 SAC
PREVIEW
Preview
INTNO
International product number
4046356439305
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAA018
length
205 mm
BAB146
overall length
205 mm
BAF500
Length of blade
100 mm
AAJ877
thickness of blade
0 mm
BAA437
Width of blade
0 mm
BAE098
Max. torque
2 0173-1#05-AAA212#003
AAJ876
size of hexagon socket
4 mm
AAO663
GTIN
4046356439305
AAW338
Manufacturer product designation
Torque screwdriver
AAU734
Manufacturer product description
Torque screwdriver, with preset torque of 2.0 Nm and 4 mm hexagonal drive for the pressure nut of the fast connection
AAO057
Product type
TSD 20 SAC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82054000
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part