??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1212124
DESCSHORT
Short Description
Front cutter
DESCLONG
Long Description
Front cutter, min. cross section: 0 mm²
MANUTYPEDESC
Manufacturer Type Description
CUTFOX-FBS
PREVIEW
Preview
INTNO
International product number
4046356454247
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
260 mm
BAD875
Net weight
296 g
AAG615
VDE tested
No
AAM090
isolation protection (1000 V) present
No
AAG666
grip casing
multi component sleeves
AAG794
ESD proved
No
AAG667
insulated (according to norm)
No
AAO663
GTIN
4046356454247
AAW338
Manufacturer product designation
Front cutter
AAU734
Manufacturer product description
Cutting tool, for separating individual jumper bars from FBS ... plug-in bridges and EB ... insertion bridges
AAO057
Product type
CUTFOX-FBS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作