??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1212474
DESCSHORT
Short Description
Cable duct cutter
DESCLONG
Long Description
Cutting tool, min. cross section: 0 mm², black
MANUTYPEDESC
Manufacturer Type Description
CUTFOX-CD
PREVIEW
Preview
INTNO
International product number
4046356527026
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
245 mm
BAD875
Net weight
439.200 g
AAG666
grip casing
plastic sleeve
AAO663
GTIN
4046356527026
AAW338
Manufacturer product designation
Cable duct cutter
AAU734
Manufacturer product description
Cable duct cutter, for cutting plastic cable ducts, covers, and profiles, 45° limit stop also for bevel cuts, 75 mm cutting length
AAO057
Product type
CUTFOX-CD
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82015000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part