??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1212487
DESCSHORT
Short Description
Diagonal cutter
DESCLONG
Long Description
Diagonal cutter
MANUTYPEDESC
Manufacturer Type Description
MICROFOX-SP-1
PREVIEW
Preview
INTNO
International product number
4046356527187
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
138 mm
BAD875
Net weight
84 g
AAG615
VDE tested
No
AAM090
isolation protection (1000 V) present
No
AAG666
grip casing
plastic sleeve
AAG794
ESD proved
No
AAG667
insulated (according to norm)
Yes
AAL296
strip function present present
No
AAO663
GTIN
4046356527187
AAW338
Manufacturer product designation
Diagonal cutter
AAU734
Manufacturer product description
Electronic diagonal cutter, tapered head, without chamfer, with opening spring, non-reflective phosphate-treated surface, punched version
AAO057
Product type
MICROFOX-SP-1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
IT
DEEPLINK
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции