??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1212793
DESCSHORT
Short Description
Front cutter
DESCLONG
Long Description
Front cutter
MANUTYPEDESC
Manufacturer Type Description
MICROFOX-E_DB
PREVIEW
Preview
INTNO
International product number
4046356994996
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
122
BAA018
length
120 mm
BAD875
Net weight
111.900 g
AAG615
VDE tested
No
AAM090
isolation protection (1000 V) present
No
AAG666
grip casing
multi component sleeves
AAG794
ESD proved
No
AAG667
insulated (according to norm)
No
AAO663
GTIN
4046356994996
AAW338
Manufacturer product designation
Front cutter
AAU734
Manufacturer product description
Electronic front cutter, without chamfer, with opening spring, type of packaging: with holder for sales display (backcard)
AAO057
Product type
MICROFOX-E_DB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part