??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1212804
DESCSHORT
Short Description
Diagonal cutter
DESCLONG
Long Description
Diagonal cutter, standards/specifications: DIN EN 61340-5-1/VDE 0300-5-1, DIN EN 61340-2-3/VDE 0300-2-3
MANUTYPEDESC
Manufacturer Type Description
MICROFOX-S ESD_DB
PREVIEW
Preview
INTNO
International product number
4046356994675
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
122
BAA018
length
110 mm
BAD875
Net weight
70 g
AAG615
VDE tested
No
AAM090
isolation protection (1000 V) present
No
AAG666
grip casing
multi component sleeves
AAG794
ESD proved
Yes
AAG667
insulated (according to norm)
Yes
AAL296
strip function present present
No
AAO663
GTIN
4046356994675
AAW338
Manufacturer product designation
Diagonal cutter
AAU734
Manufacturer product description
ESD electronic diagonal cutter, round head, without chamfer, with opening spring, non-reflective coating and phosphate-treated, 2-component handle, cutting capacity diameter: soft 0.2 ... 2.0 mm; medium hard 1 mm, type of packaging: with holder for sales display (backcard)
AAO057
Product type
MICROFOX-S ESD_DB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part