??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1212806
DESCSHORT
Short Description
Diagonal cutter
DESCLONG
Long Description
Diagonal cutter
MANUTYPEDESC
Manufacturer Type Description
MICROFOX-SP_DB
PREVIEW
Preview
INTNO
International product number
4046356994705
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
122
BAA018
length
115 mm
BAD875
Net weight
83 g
AAG615
VDE tested
No
AAM090
isolation protection (1000 V) present
No
AAG666
grip casing
multi component sleeves
AAG794
ESD proved
No
AAG667
insulated (according to norm)
Yes
AAL296
strip function present present
No
AAO663
GTIN
4046356994705
AAW338
Manufacturer product designation
Diagonal cutter
AAU734
Manufacturer product description
Electronic diagonal cutter, with opening spring, tapered head, angled (21°), without chamfer, type of packaging: with holder for sales display (backcard)
AAO057
Product type
MICROFOX-SP_DB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.