??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1212839
DESCSHORT
Short Description
Diagonal cutter
DESCLONG
Long Description
Diagonal cutter, min. cross section: 0 mm², black
MANUTYPEDESC
Manufacturer Type Description
CUTFOX-SE LM_DB
PREVIEW
Preview
INTNO
International product number
4055626045597
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
122
BAA018
length
180 mm
BAD875
Net weight
270 g
AAG615
VDE tested
No
AAM090
isolation protection (1000 V) present
No
AAG666
grip casing
multi component sleeves
AAG794
ESD proved
No
AAG667
insulated (according to norm)
Yes
AAL296
strip function present present
No
AAO663
GTIN
4055626045597
AAW338
Manufacturer product designation
Diagonal cutter
AAU734
Manufacturer product description
Electrician's diagonal cutter, angled shape, with stripping and crimp area, size: 180 mm, packaging type: with bracket for sales display (backcard)
AAO057
Product type
CUTFOX-SE LM_DB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part