??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
12-1-3303
MATERIAL
Material
steel
FINISH
Finish
raw
A
60 mm
B
40 mm
C
1.5 mm
D
5.3 mm
E
30 mm
WEIGHT
weight
38 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25586-flag-hinge-without-washer-with-two-offset-leaves.html
Download CAD models
Previews
3D
Dimension