??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
12-1-3311
MATERIAL
Material
steel
FINISH
Finish
raw
A
61.5 mm
B
40 mm
C
1.5 mm
D
5.3 mm
E
30 mm
NOTE
Note
type 2
WEIGHT
weight
40 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25598-flag-hinge-with-washer-flat-knuckle.html
Download CAD models
Previews
3D
Dimension