??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
12-1-3313
MATERIAL
Material
steel
FINISH
Finish
raw
A
81.5 mm
B
48 mm
C
2 mm
D
5.8 mm
E
40 mm
NOTE
Note
type 2
WEIGHT
weight
77 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25600-flag-hinge-with-washer-flat-knuckle.html
Pobierz modele CAD
Previews
3D
Wymiar