??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
PREVIEW
REF
Reference
12-1-3314
MATERIAL
Material
steel
FINISH
Finish
raw
A
81.5 mm
B
48 mm
C
2 mm
D
5.8 mm
E
40 mm
NOTE
Note
type 1
WEIGHT
weight
77 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25601-flag-hinge-with-washer-flat-knuckle.html
Download modelli CAD
Anteprime
3D
Dimensione