??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
12-1-3635
MATERIAL
Material
steel
FINISH
Finish
raw
A
62 mm
B
62 mm
C
2.5 mm
D
7 mm
E
30 mm
NOTE
Note
type 1
WEIGHT
weight
87 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25602-flag-hinge-with-washer-62-x-62-mm.html
下载CAD模型
预览
3D
尺寸标注