??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
12-1-3868
MATERIAL
Material
steel
FINISH
Finish
raw
A
40 mm
B
80 mm
C
3 mm
D
6 mm
WEIGHT
weight
84 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25292-half-leaves-for-modulo-pin-hinges-thickness-3-mm.html
下载CAD模型
预览
3D
尺寸标注