??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
12-1-3869
MATERIAL
Material
304 stainless steel
FINISH
Finish
deburred
A
40 mm
B
30 mm
C
3 mm
D
6 mm
WEIGHT
weight
36.9 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25289-half-leaves-for-modulo-pin-hinges-thickness-3-mm.html
Stáhnout CAD model
Previews
3D
Dimenze