??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
12-1-3876
MATERIAL
Material
304 stainless steel
FINISH
Finish
deburred
A
50 mm
B
50 mm
C
4 mm
D
8 mm
WEIGHT
weight
97 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25299-half-leaves-for-modulo-pin-hinges-thickness-4-mm.html
Download CAD models
Previews
3D
Dimension