??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
12-1-3880
MATERIAL
Material
steel
FINISH
Finish
raw
A
60 mm
B
80 mm
C
5 mm
D
10 mm
WEIGHT
weight
224 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25306-half-leaves-for-modulo-pin-hinges-thickness-5-mm.html
Download CAD models
Previews
3D
Dimension