??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
12-1-3882
MATERIAL
Material
304 stainless steel
FINISH
Finish
deburred
A
60 mm
B
60 mm
C
5 mm
D
10 mm
WEIGHT
weight
176.2 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25305-half-leaves-for-modulo-pin-hinges-thickness-5-mm.html
Download CAD models
Previews
3D
Dimension