??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
12-1-3950
MATERIAL
Material
steel
FINISH
Finish
raw
A
82 mm
B
21 mm
C
14 mm
D
5 mm
K
12 mm
NOTE
Note
type 2
WEIGHT
weight
38.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25195-concealed-springloaded-pin-hinges-b.html
下載CAD模型
Previews
3D
尺寸