??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
12-1-4311
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
82 mm
B
18.2 mm
C
3 mm
D
6 mm
K
12 mm
NOTE
Note
type 1
Download CAD models
Previews
3D
Dimension