??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1252817
DESCSHORT
Short Description
Measuring instrument
DESCLONG
Long Description
Three-phase energy meter for active power measurement with direct measurement in networks of up to 500 V / 80 A, with S0 output, with digital input and RS-485 interface, certified in accordance with the MID directive
MANUTYPEDESC
Manufacturer Type Description
EEM-DM357
PREVIEW
Preview
BAB392
certificate/approval
MID
AAF040
net weight
0.490 kg
AAH680
ampere meter present
Yes
AAH681
blind power meter present
Yes
AAH683
frequency meter present
Yes
AAH684
pulse counter present
No
AAH685
voltmeter present
Yes
AAH686
effective power measurement device present
Yes
AAH682
tachometer present
No
AAO663
GTIN
4063151361181
AAW338
Manufacturer product designation
Measuring instrument
AAU734
Manufacturer product description
Three-phase energy meter for active power measurement with direct measurement in networks of up to 500 V / 80 A, with S0 output, with digital input and RS-485 interface, certified in accordance with the MID directive
AAO057
Product type
EEM-DM357
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4063151361181
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
267
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90283019
COO
Country of origin
IT
DEEPLINK
Deeplink
Deeplink
Download CAD models
Previews