??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Art. No.
1263-61
BZ
Type
Conc. constr. B² one-gang junction box, without plaster skin, Depth 68.5 mm
LOD
Level of Details
T
Depth
68.5 mm
D
Diameter
60 mm
MR
Markings for cables and DIN EN conduits to Ø 16 mm
4
MR2
Markings for cables and DIN EN conduits up to Ø 25 mm
8
CNSMASSEXACT
Individual net weight
40.6 g
CNSVOLUMEEXACT
Single volume
0.794 l
CNSEAN
EAN-Code
4013456142718
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002601
Download CAD models
Previews
3D
Dimension