??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order code
1276-40
BZ
Type
Concrete const. one-gang box PERILEX®, with 2 countersunk head screws Ø 4 mm, Depth 66 mm
LOD
Level of Details
T
Depth
66 mm
EBO
Installation opening Ø
70 mm
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
46 g
CNSVOLUMEEXACT
Single volume
0.702 l
CNSEAN
EAN-Code
4013456310506
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Download CAD models
Previews
3D
Dimension