??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Art. No.
1281-65
BZ
Designation
Install. housing, HaloX® 100 front part, inst. diameter Ø 90 mm, for facing concrete
LOD
Level of details
DA
Ceiling exit (CE) Ø
90 mm
LB
Min. luminaire covering Ø
102 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.563 l
CNSEAN
EAN code
4013456546738
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100, front part Installation in: on-site mixed concrete Plastic front part for installation diameter: 90 mm Luminaire trim min. diameter: 102 mm Art. No.: 1281-65 / 920 896 249
ETIM40
ETIM 40
EC002472
Download CAD models
Previews
3D
Dimension