??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Art. No.
1283-06
BZ
Type
Install. housing, HaloX® 250 front part, Iinst. opening Ø 250 mm, onsite concrete
LOD
Level of Details
DA
Ceiling exit (CE) Ø
250 mm
LB
Min. luminaire covering Ø
257 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN-Code
4013456546530
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 250 front part, installation diameter Ø 250 mm for on-site mixed concrete (1283-06) Plastic front part for installation diameter Ø 250 mm Luminaire covering min. diameter Ø 257 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 250 Art. No.1283-06
Download CAD models
Previews
3D
Dimension