??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Art. No.
1292-28
BZ
Type
Installation housing KompaX® 2 for, slab ceilings, with mineral fibreb.
LOD
Level of Details
L
Length
470 mm
B
Width
290 mm
T
Depth
131 mm
BZK
Wide additional component
160 mm
DA
Ceiling exit (CE) Ø
<= 180 mm
LL
LED wattage max.
45 W
LLNHT
Lamp wattage max.
52 W
CNSMASSEXACT
Individual net weight
992.000 g
CNSVOLUMEEXACT
Single volume
2.203 l
CNSEAN
EAN-Code
4013456533233
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
ETIM40
ETIM 40
EC000414
Download CAD models
Previews
3D
Dimension