??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Art. No.
1292-82
BZ
Type
Installation housing KompaX® 2, Ceiling exit Ø 145 mm, in facing concrete version
LOD
Level of Details
DA
Ceiling exit (CE) Ø
145 mm
LB
Min. luminaire covering Ø
157 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
25.900 g
CNSVOLUMEEXACT
Single volume
1.090 l
CNSEAN
EAN-Code
4013456480629
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
ETIM40
ETIM 40
EC002472
Download CAD models
Previews
3D
Dimension