??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Art. No.
1292-97
BZ
Type
Instal. hsng. replace. min. fibreboard, for KompaX® 2, Ø 216, H: 12.5 mm, for on-site concrete
FA
For Art. No.
1292-27
LOD
Level of Details
CNSMASSEXACT
Individual net weight
355.000 g
CNSVOLUMEEXACT
Single volume
2.180 l
CNSEAN
EAN-Code
4013456533905
INFOLINK
Data Sheet
HTML (Online)
ETIM40
ETIM 40
EC000414
Download CAD models
Previews
3D
Dimension