??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order code
1293-00
BZ
Type
Installation housing KompaX® 1, for on-site concrete
LOD
Level of Details
L
Length
585 mm
B
Width
440 mm
T
Depth
131 mm
DA
Ceiling exit (CE) Ø
160-300 mm
LL
LED wattage max.
45 Watt
LLEI
Lamp wattage max.
90 Watt
CNSMASSEXACT
Individual net weight
1794 g
CNSVOLUMEEXACT
Single volume
21.9 l
CNSEAN
EAN-Code
4013456330214
ETIM40
ETIM 40
EC000414
INFOLINK
Data Sheet
HTML (Online)
Download CAD models
Previews
3D
Dimension