??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Art. No.
1293-24
BZ
Designation
Instal. housing front ring KompaX®, ceiling exit Ø 240 mm
LOD
Level of details
DA
Ceiling exit (CE) Ø
240 mm
LB
Min. luminaire covering Ø
247 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
36.500 g
CNSVOLUMEEXACT
Single volume
1.090 l
CNSEAN
EAN code
4013456330528
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Plastic front part for ceiling exit (CE) Diameter 240 mm Luminaire trim min. diameter 247 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser 1293-24
ETIM40
ETIM 40
EC002472
Download CAD models
Previews
3D
Dimension