??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Art. No.
1293-66
BZ
Type
Instal. housing front ring KompaX®, Ceiling exit Ø 165 mm
LOD
Level of Details
DA
Ceiling exit (CE) Ø
165 mm
LB
Min. luminaire covering Ø
172 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
28.540 g
CNSVOLUMEEXACT
Single volume
0.878 l
CNSEAN
EAN-Code
4013456331419
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
ETIM40
ETIM 40
EC002472
Download CAD models
Previews
3D
Dimension