??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Art. No.
1293-80
BZ
Designation
Instal. housing front ring KompaX®, ceiling exit Ø 160 mm, in facing concrete version
LOD
Level of details
DA
Ceiling exit (CE) Ø
160 mm
LB
Min. luminaire covering Ø
172 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
30.600 g
CNSVOLUMEEXACT
Single volume
2.030 l
CNSEAN
EAN code
4013456480643
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Plastic front part with elastomer seal for ceiling exit (CE) Diameter 160 mm Luminaire trim min. diameter 172 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser 1293-80
ETIM40
ETIM 40
EC002472
Download CAD models
Previews
3D
Dimension