??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1403911
DESCSHORT
Short Description
Termination resistor
DESCLONG
Long Description
PROFIBUS M12 termination resistor, female connector version
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-M12FS PB TR
PREVIEW
Preview
INTNO
International product number
4046356694704
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB392
certificate/approval
EAC
AAS627
Weight of the individual packaging
12.360 g
AAG503
DC-isolation present
No
BAB113
Resistance
120 Ω
AAO663
GTIN
4046356694704
AAW338
Manufacturer product designation
Termination resistor
AAU734
Manufacturer product description
PROFIBUS M12 termination resistor, female connector version
AAO057
Product type
SAC-5P-M12FS PB TR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85332100
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part