??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
14120
MAT
Material
Steel
FIN
Finish
Zinc Plated
A
43.00 mm
B
30.00 mm
C
22.00 mm
D
15.00 mm
E
9.00 mm
F
F Dia.
6.00 mm
G
3.00 mm
H
H (deg)
45
W
Weight
.041 kg.
CC
Compatibility Code
8-15, 8-40
Download CAD models
Previews
3D
Dimension