??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
14-1-3892
MATERIAL
Material
304 stainless steel
FINISH
Finish
brushed
A
80 mm
B
80 mm
C
3 mm
D
8 mm
NOTE
Note
type 1
WEIGHT
weight
216 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30365-lift-off-rising-hinge-in-stainless-steel.html
Download CAD models
Previews
3D
Dimension