??
Catalog navigation
CAD model selection
HELP_VARIABLE
CM
Chain model
146-C
SERIES
Series
146 Series
PN
Product name
146-C Flexible chain
APPLICATION
Application
Mainly used to conveying various kinds of food, beverage, bottles and cans.
MATERIAL
Material
POM, color white, operating temperature -30°C~+90°C.
PM
Pin material
Stainless steel
MS
Maximum speed
50M/min lubrication, 30M/min dry
WL
Working load
Working load (25°C) 2100N,Max.length 12m
REMARK
Remark
One meter = 28 pieces
W
Width
146.0 mm
WEIGHT
Weight
1.38 kg/m
RBR
opposite bending raduis
150 mm
TR
Sideflex radius
250 mm
Download CAD models
Previews