??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
14-7-3378
MATERIAL
Material
steel
FINISH
Finish
raw
A
50 mm
B
30 mm
C
1.2 mm
D
4 mm
NOTE
Note
type 1 / undrilled
WEIGHT
weight
21 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25612-lift-off-hinges-50-x-30-mm-and-60-x-40-mm.html
Download CAD models
Previews
3D
Dimension