??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
14-7-3381
MATERIAL
Material
steel
FINISH
Finish
raw
A
60 mm
B
40 mm
C
1.5 mm
D
4 mm
NOTE
Note
type 2 / undrilled
Download CAD models
Previews
3D
Dimension