??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
14-7-3391
MATERIAL
Material
steel
FINISH
Finish
nickel plated
A
30 mm
B
40 mm
C
1.2 mm
D
4 mm
F
7.7 mm
NOTE
Note
type 2
G
15 mm
WEIGHT
weight
16 g
S
3 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25617-lift-off-hinges-30-mm-long.html
Download CAD models
Previews
3D
Dimension