??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
14-7-3393
MATERIAL
Material
steel
FINISH
Finish
nickel plated
A
40 mm
B
50 mm
C
1.5 mm
D
4 mm
E
7.5 mm
F
13 mm
NOTE
Note
type 2
G
24 mm
WEIGHT
weight
28 g
S
3 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25619-lift-off-hinges-40-mm-long.html
Download CAD models
Previews
3D
Dimension