??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
14-7-3395
MATERIAL
Material
steel
FINISH
Finish
nickel plated
A
50 mm
B
30 mm
C
1.3 mm
D
4 mm
F
6 mm
NOTE
Note
type 2 / drilled
G
34 mm
WEIGHT
weight
20 g
S
3.6 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25621-lift-off-hinges-50-x-30-mm-and-60-x-40-mm.html
Download CAD models
Previews
3D
Dimension