??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
14-7-3397
MATERIAL
Material
steel
FINISH
Finish
nickel plated
A
60 mm
B
40 mm
C
1.5 mm
D
4 mm
E
5.5 mm
F
7 mm
NOTE
Note
type 2
G
46 mm
WEIGHT
weight
35 g
S
4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25623-lift-off-hinges-60-to-80-mm-long.html
Download CAD models
Previews
3D
Dimension