??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
14-7-3399
MATERIAL
Material
steel
FINISH
Finish
nickel plated
A
68 mm
B
45 mm
C
1.5 mm
D
4.5 mm
E
6 mm
F
8 mm
NOTE
Note
type 2
G
54 mm
WEIGHT
weight
46 g
S
4.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25625-lift-off-hinges-60-to-80-mm-long.html
Download CAD models
Previews
3D
Dimension