??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
14-7-3400
MATERIAL
Material
steel
FINISH
Finish
nickel plated
A
80 mm
B
50 mm
C
1.5 mm
D
5 mm
E
7.2 mm
F
9.2 mm
NOTE
Note
type 1
G
62 mm
WEIGHT
weight
59 g
S
4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25626-lift-off-hinges-60-to-80-mm-long.html
Download CAD models
Previews
3D
Dimension