??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
14-7-3625
MATERIAL
Material
aluminium
FINISH
Finish
anodised silver
A
80 mm
B
80 mm
C
3.5 mm
D
8 mm
NOTE
Note
type 2
WEIGHT
weight
85 g
S
5.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25497-aluminium-lift-off-hinges-80-x-80-mm.html
CAD modeli indir
Previews
3D
Boyut