??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
14-7-3626
MATERIAL
Material
aluminium
FINISH
Finish
anodised silver
A
100 mm
B
85 mm
C
3.5 mm
D
9 mm
NOTE
Note
type 1
WEIGHT
weight
99 g
S
5.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25498-aluminium-lift-off-hinges-100-x-85-mm.html
Download CAD models
Previews
3D
Dimension