??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
14-7-3629
MATERIAL
Material
aluminium
FINISH
Finish
anodised silver
A
100 mm
B
100 mm
C
4 mm
D
9 mm
NOTE
Note
type 2
WEIGHT
weight
106 g
S
6 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25501-aluminium-lift-off-hinges-100-x-100-mm.html
下载CAD模型
预览
3D
尺寸标注