??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
14-7-3679
MATERIAL
Material
304 stainless steel
FINISH
Finish
brushed
A
100 mm
B
82 mm
C
2.5 mm
D
7 mm
NOTE
Note
type 2 / square corners
WEIGHT
weight
220 g
S
4.7 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25609-lift-off-hinges-100-x-82-mm-stainless-steel-with-8-holes.html
Download CAD models
Previews
3D
Dimension