??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
14-7-3723
MATERIAL
Material
polyamide
FINISH
Finish
black
A
74 mm
B
60 mm
C
7 mm
D
9.5 mm
NOTE
Note
type 2
WEIGHT
weight
53 g
S
5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25527-lift-off-hinges-in-plastic.html
Download CAD models
Previews
3D
Dimension