??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
14-7-3814
MATERIAL
Material
zinc die-cast
FINISH
Finish
black
A
80 mm
B
65 mm
C
8 mm
D
8 mm
NOTE
Note
type 1
G
60 mm
WEIGHT
weight
330 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26092-zinc-die-cast-lift-off-hinges-80-mm.html
Download CAD models
Previews
3D
Dimension